Sprocket single steel bright 22250-1058030801416
- Potrivit pentru lanțurile cu role conform DIN ISO 606
- Dinți căliți prin inducție, HRC 50
- Cu gaură finisată și canelură conform DIN 6885
- Cu butuc pe o parte
Sales unit
20,86 €
plus sales tax
Added to your shopping cart
Designation
Sprocket
Version 1
single
Version 2
Ready to install
DIN ISO
DIN ISO 606
Form
A
Main
material
steel
Surface finish
body
bright
D1=Pitch circle diameter
71,34
N=No. of teeth
14
B1
9,1
B3
5
C
1,6
D
78,2
D2
52
D3
16
D4
M4
Division inches (PxB1)
5/8X3/8
ISO No.
10 B-1
L
30
Pitch
mm
15,875 x 9,65
R
16
T2
2,3
UNSPSC Code
31161612
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
Description
Material
Steel C45.
Version
Bright.
Teeth inductively hardened ~HRC 50.
Teeth inductively hardened ~HRC 50.
Note
Ready to install sprockets with hub on one side for DIN ISO 606 roller chains. Teeth are milled and inductively hardened.
Keyway acc. to DIN 6885 / BS 4235. The keyway is aligned with the tooth tip.
With two grub screws. One tapped hole aligned with the keyway centre, the other offset by 90°.
Keyway acc. to DIN 6885 / BS 4235. The keyway is aligned with the tooth tip.
With two grub screws. One tapped hole aligned with the keyway centre, the other offset by 90°.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.