Pillow block bearing flange bearing grey cast iron 24215-50210
- Cu un rulment cu bile pe un singur rând, etanșat
- Compensarea erorilor de aliniere la arbore
- Diametru interior al rulmenților cu toleranță plus
- Nu necesită întreținere
- gata de instalare
Sales unit
35,93 €
plus sales tax
Added to your shopping cart
Designation
Pillow block bearing
Version 1
flange bearing
Version 2
UCFL
Main
material
grey cast iron
D=internal diameter
50
E=Hole spacing
157
A1
19
A2
22
B
197
B1
115
Bearing
UC 210
D3
19
Fastening screw(s)
M16
Housing
FL 210
L
54,6
L1
51,6
L2
40
L3
15
α
10°
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
no
~ PFAS substance/s
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing, grey cast iron.
Bearing, ball-bearing steel 100Cr6.
Seal, rubber NBR.
Bearing, ball-bearing steel 100Cr6.
Seal, rubber NBR.
Version
Housing, painted.
Note
Pillow block bearings consist of a sealed single-row ball bearing with a spherical outer ring which is mounted in a housing. Because of the spherical outer surface of the bearing, shaft misalignment can be compensated for. The bearings are manufactured with a plus tolerance. This results in transition or press fits when using shafts with h-tolerances. The shaft is secured by grub screws on the inner ring.
In normal applications, pillow block bearings are maintenance-free due to the lifetime lubrication. In difficult environmental conditions re-lubrication can be carried out over the grease nipple.
All housing dimensions are nominal dimensions for which the usual casting tolerances must be taken into consideration.
In normal applications, pillow block bearings are maintenance-free due to the lifetime lubrication. In difficult environmental conditions re-lubrication can be carried out over the grease nipple.
All housing dimensions are nominal dimensions for which the usual casting tolerances must be taken into consideration.
Temperature range
-15 °C to +100 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.