Pillow block bearing Pedestal bearing stainless steel 24240-50210
- Cu un rulment cu bile pe un singur rând, etanșat
- Compensarea erorilor de aliniere la arbore
- Diametru interior al rulmenților cu toleranță plus
- Fără întreținere și protejat împotriva coroziunii
- gata de instalare
Sales unit
227,31 €
plus sales tax
Added to your shopping cart
Designation
Pillow block bearing
Version 1
Pedestal bearing
Version 2
MUCP
Main
material
stainless steel
D=internal diameter
50
E=Hole spacing
159
A1
19
B
206
Bearing
MUC 210 / SUC 210
D3
20
E1
23
Fastening screw(s)
M16
H
113
H1
57,2
H2
21
Housing
P 210
L
60
L1
51,6
α
10°
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing, stainless steel 1.4301.
Bearing, stainless steel 1.4125.
Seal, rubber NBR.
Version
Bright.
Note
Pillow block bearings consist of a sealed single-row ball bearing with a spherical outer ring which is mounted in a housing. Because of the spherical outer surface of the bearing, shaft misalignment can be compensated for. The bearings are manufactured with a plus tolerance. This results in transition or press fits when using shafts with h-tolerances. The shaft is secured by grub screws on the inner ring.
In normal applications, pillow block bearings are maintenance-free due to the lifetime lubrication. In difficult environmental conditions re-lubrication can be carried out over the grease nipple.
All housing dimensions are nominal dimensions for which the usual casting tolerances must be taken into consideration.
In normal applications, pillow block bearings are maintenance-free due to the lifetime lubrication. In difficult environmental conditions re-lubrication can be carried out over the grease nipple.
All housing dimensions are nominal dimensions for which the usual casting tolerances must be taken into consideration.
Temperature range
-15 °C to +100 °C.
Drawing reference
1) ball bearing
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.