Pillow block bearing flange bearing stainless steel 24242-01-15202
- With a sealed, single-row ball bearing or plastic slide bearing
- Compensates for misalignments on the shaft
- Internal diameter of the bearings with plus-tolerance
- Maintenance-free and corrosion protected
- Ready to install
Sales unit
€61.66
plus sales tax
Added to your shopping cart
Designation
Pillow block bearing
Version 1
flange bearing
Main
material
stainless steel
Component
material
stainless steel
D=internal diameter
15
E=Hole spacing
64
A2
14,9
B
86
D3
64
Housing
202
L
33,2
L2
25,7
L3
12
Steel code
1.4301
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing 1.4301.
Ball bearing 1.4112.
Plain bearing POM.
Version
Plain bearing white.
Stainless steel parts bright.
Stainless steel parts bright.
Note
These stainless steel pillow block bearings have the same operating dimensions as the standard bearing housings of the major manufacturers, and can so be used or exchanged in existing constructions.
Drawing reference
1) ball bearing
2) plain bearing
2) plain bearing
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.