text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Pillow block bearing
Version 1
flange bearing
Main material
stainless steel
Component material
stainless steel
D=internal diameter
25
E=Hole spacing
70
A2
15,8
B
95
D3
70
Housing
205
L
35,5
L2
27,3
L3
14
Steel code
1.4301
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Housing 1.4301.
Ball bearing 1.4112.
Plain bearing POM.

Version
Plain bearing white.
Stainless steel parts bright.
Note
These stainless steel pillow block bearings have the same operating dimensions as the standard bearing housings of the major manufacturers, and can so be used or exchanged in existing constructions.
Drawing reference
1) ball bearing
2) plain bearing
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Descoperiți gama de produse norelem