Pillow block bearing flange bearing plastic cumulus green 24264-01-30206
- Cu un rulment cu bile pe un singur rând, etanș, sau un rulment cu glisare din plastic
- Compensarea erorilor de aliniere la arbore
- Carcasa din plastic previne formarea microorganismelor
- Diametru interior al rulmenților cu toleranță plus
- Fără întreținere și protejat împotriva coroziunii
Sales unit
59,41 €
plus sales tax
Added to your shopping cart
Designation
Pillow block bearing
Version 1
flange bearing
Main
material
plastic
Main
colour
cumulus green
Component
material
stainless steel
D=internal diameter
30
E=Hole spacing
83
A2
19,2
B
107
D3
11
Housing
206
L
41,4
L2
31,5
L3
14,3
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing plastic.
Ball bearing stainless steel 1.4112.
Plain bearing insert POM.
Bushes and grease nipple stainless steel 1.4301.
Version
Plain bearing insert white.
Housing green.
Stainless steel parts bright.
Housing green.
Stainless steel parts bright.
Note
The housings are very robust, hard wearing and shock proof. They are resistant to most alkaline solutions, weak acids (PH 4-9) and brines. In contrast to cast or steel housings the special plastic in these housings prevent the formation of micro-organisms.
Drawing reference
1) ball bearing
2) plain bearing
2) plain bearing
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.