Ball seat for angle joint steel galvanised and passivated 27655-1006
- Piese de schimb pentru îmbinările unghiulare DIN 71802
Sales unit
0,82 €
plus sales tax
Added to your shopping cart
Designation
Ball seat
Version 1
for angle joint
DIN
DIN 71805
Form
A
Form definition
with snap ring
Main
material
steel
Surface finish
body
galvanised and passivated
D1=Pan
10
D2=Thread
M6
A
25
D3
10
E
11,5
Thread type
internal thread
UNSPSC Code
25171509
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
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Oțel.
Version
galvanizat și pasivizat.
Note
Ștuțuri sferice sunt piese de schimb pentru articulații unghiulare DIN 71802 (27650).
On request
Tigăi cu bile din oțel inoxidabil.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.