Levelling element with spherical levelling washer QT steel 27706-0716
- Alinierea motoarelor, agregatelor, elementelor de transmisie și a străzilor de producție
- Contact precis la montarea suprafețelor de sprijin înclinate
- Unghi de înclinare de până la 4°
- Contrapiuliță pentru a asigura o setare specificată
Sales unit
73,83 €
plus sales tax
Added to your shopping cart
Designation
Levelling element
Version 1
with spherical levelling washer
Main
material
QT steel
D2=Outside diameter
45
D=internal diameter
17,5
D1
M30x1,5
F
kN
120
F1
kN
45,5
H
max.
48
H
min.
41
Locknut
with locknut
M
2
N
5
UNSPSC Code
31162800
for
screw
M16
ΔH
7
α
4°
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Version
Variantă normală zincată galvanic și pasivat albastru.
Variantă din oțel inoxidabil: lucios.
Variantă din oțel inoxidabil: lucios.
Note
The spherical washer levelling set with locknut is used to mount and align motors, aggregates, drive units and production lines. The spherical washer permits exact alignment when mounting on sloping surfaces of up to 4°. The locknut secures a prescribed setting.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
Accessory
07460 Spherical levelling washers.
96650 Hook wrench with lug, DIN 1810A enhanced.
96650 Hook wrench with lug, DIN 1810A enhanced.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.