text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Plate
Version 1
with extension
Version 2
anti-slip plate
Form
D
Main material
thermoplastic
D=plate diameter
39
H=Height
19,5
Load rating max. kN
6
Size
40
UNSPSC Code
31161518
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 1 name > threshold
bumetrizole
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Placă armată cu fibră de sticlă termoplastică.
Placă anti-alunecare elastomer termoplastic.
Version
black.
Note
Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint. The anti-slip plate absorbs vibrations and prevents the swivel foot slipping.
For matching threaded spindles see 27810.
For matching ball joints see 27811.
On request
Assembled swivel foot.
ESD antistatic plate.
Other colours.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Descoperiți gama de produse norelem