text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Screw plug
Version 1
without vent
DIN
DIN 910
Form
A
Main material
steel
Surface finish body
galvanised
D1=Diameter/Thread
M26X1,5
D
31
K
10
Kind of fastening
screw in
L
16
L1
4
SW
24
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
Description

Material

Steel or stainless steel 1.4571.

Version
Steel galvanised.
Stainless steel bright.
Note
Screw plugs with collar and hexagonal head for plugging holes with parallel threads.
Accessory
DIN 7603 sealing washers, copper, aluminium or stainless steel K2078.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Descoperiți gama de produse norelem