text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Screw plug
Version 1
without vent
DIN
DIN 908
Form
A
Main material
steel
Surface finish body
galvanised
D1=Diameter/Thread
M12X1,5
D
17
K
3
Kind of fastening
screw in
L
12
SW
6
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
Description

Material

Oțel sau oțel inoxidabil 1.4571.

Version
Oțel zincat.
Oțel inoxidabil lucios.
Note
Șuruburi de blocare cu guler și mufă hexagonală pentru închiderea găurilor cu filet interior cilindric.
Accessory
Garnituri de etanșare DIN 7603, cupru, aluminiu sau oțel inoxidabil 23901.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought