Screw plug without vent steel galvanised 28014-103015
- Pentru închiderea orificiilor cu filete interne cilindrice
Sales unit
2,42 €
plus sales tax
Added to your shopping cart
Designation
Screw plug
Version 1
without vent
DIN
DIN 908
Form
A
Main
material
steel
Surface finish
body
galvanised
D1=Diameter/Thread
M30X1,5
D
36
K
4
Kind of fastening
screw in
L
16
SW
17
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
Description
Material
Steel or stainless steel 1.4571.
Version
Steel galvanised.
Stainless steel bright.
Stainless steel bright.
Note
Screw plugs with collar and hexagon socket for plugging holes with parallel threads.
Accessory
DIN 7603 sealing washers, copper, aluminium or stainless steel 23901.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.