text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Vent screw
Version 1
without air filter
Version 2
without dipstick
Form
A
Main material
thermoplastic
D1=Thread
G3/8
D=outside diameter
36
D2
23
Kind of fastening
screw in
L
17
L1
11
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carcasă, capac din poliamidă termoplastică 66. Garnitură inelară din cauciuc (NBR).
Version
Carcasă neagră, capac roșu.
Temperature range
Rezistent la temperatură la ulei până la 100 °C.
Drawing reference
1) Capac
2) Garnitură inelară
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Descoperiți gama de produse norelem