Tube clamp T-angle polyamide black 29351-6042
- Construction element for assembling profiles and systems
- Tube clamps suitable for conveyor belts
- Greater stability due to cross connection
Sales unit
€13.13
plus sales tax
Added to your shopping cart
Designation
Tube clamp
Version 1
T-angle
Version 2
for round tubes
Main
material
polyamide
Main
colour
black
Component
material
stainless steel
Surface finish
component
bright
B=Width
75
D=diameter
60,3
H=Height
87
L=Length
145
B1
54
D1
42,4
F
max. kN
3,5
F1 max.
kN
2
H1
55
L1
89
L2
54
L3
27,5
L4
98,5
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
Description
Material
Thermoplastic.
Nuts and screws stainless steel.
Nuts and screws stainless steel.
Version
Black.
Screws and nuts bright.
Screws and nuts bright.
Note
Suitable for DIN EN 10220 steel tubes.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.