Tube clamp with flange stainless steel electropolished 29130-130
- Element de construcție pentru o unitate liniară
- Variantă: oțel inoxidabil
- La cerere: Pârghie de prindere pentru fixare
Sales unit
105,97 €
plus sales tax
Added to your shopping cart
Designation
Tube clamp
Version 1
with flange
Version 2
for linear actuator
Form
A
Main
material
stainless steel
Surface finish
body
electropolished
Type=Internal diameter
30
A
55
B
59
C
78
D
7
M1
30
M2
60
M3
40
Steel code
1.4308
UNSPSC Code
31161513
V1
M8x30
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
Description
Material
Turnare de investiții din oțel inoxidabil 1.4308.
Șuruburi, oțel inoxidabil A2.
Version
lustruit electrochimic
On request
Pârghie de strângere pentru fixare.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.