text.skipToContent text.skipToNavigation
RO
Choose your Language

29000

Cele mai cumpărate

Deseori vizualizate împreună cu produsele din coșul tău

norelem moves – 29000

   

The norelem product group 29000 consists of four categories: 

  • Tube clamping systems 
  • Column systems 
  • Monitor brackets 
  • Round tubes, square tubes 

   

Tube clamping systems

Tube clamping systems are components used to join tubes together. They are used to create a stable and secure connection between the tubes. norelem offers a wide range of tube clamps and tube clamping elements of all types and in different sizes in its 29000 range. The tube clamps can be used to connect round and square tubes. This makes it easy to realise constructions. The tubes can be connected to each other with a force-fit plug-in connection. The tubes are clamped into the joint using a screw. This is referred to as a clamp connection. 

If an existing construction needs to be modified, this can be done by replacing the reducer sleeve. In this way it is possible to combine other diameters or cross-sections with an existing construction.  

Tube clamping systems are used in various areas and applications, such as mechanical engineering, railing construction, exhibition stand construction, stage construction and many other areas. 

  

Versions of tube clamping elements at norelem

The variety of possible applications requires a wide range of products. norelem offers the following tube clamping systems for sale: 

  • Tube clamps for round tubes 
  • Straight tube clamps 
  • Crosspiece tube clamps  
  • Joints and joint elements 
  • Tube clamps with base or articulated base
  • Tube clamps with flange 
  • T-angle tube clamps 
  • Tube clamps with plain bearing  
  • Tube clamps with ball bearing 
  • Right-angle tube clamps 

The tube clamping elements differ not only in their versions, but also in the material of the base bodies. 

Which material is used depends on the respective function of the tube clamping element. For outdoor constructions and varying weather conditions, stainless steel is best. 

For the connection of tubes indoors, thermoplastic is used. 

If a tube connection must withstand high loads, clamps made of aluminium or stainless steel are suitable. 

At norelem, you will find tube clamping elements made from aluminium, stainless steel, steel and thermoplastic. 

   

Column systems 

The column systems category contains various products for column construction. 

norelem offers column elements in the sizes 12, 20, 30 and 40. 

The product range is as follows: 

  • Column clamps: A column clamp is a component used to hold tubes or rods in a certain position and at the same time protect them from slipping or twisting. A column clamp usually consists of two main components, a clamping unit and a base. The column clamp is available in four sizes. 

  • Bases: The bases in the norelem range are available in single or double form. The bases are used to hold columns and are available in four different sizes. The machined mounting faces with integrated mounting and centring holes guarantee precise mounting of elements. 

  • Stainless steel rods:  Stainless steel rods enable the versatile construction of many assembly configurations with only a few standard components. 

  • Shaft collars:  Shaft collars enable column bases and clamps to be adjusted precisely in height. They guarantee exact positioning of elements. 

  • Adjustment units:  Adjustment units are used to adjust components on the X-Y axis. They are therefore mainly used in mechanical and plant engineering. Thanks to their standardised size, the adjustment units can be fitted to the base at a later date.  

   

Monitor brackets

norelem offers two monitor brackets in its range. The product “Monitor brackets, aluminium, height adjustable 4 or 5 axis” is available in two forms. The brackets can support screens weighing up to 10 kg. The height, the arm of the monitor bracket and the viewing angle can be adjusted easily. All mounting plates are compatible with the VESA 75/100 standard. 

The product “Monitor brackets” comes in 14 different forms. 

We offer three different basic brackets for industrial monitors and touch panels. 

  • Compact 
  • Space-saving 
  • Enables a swivel range of 60° 
  • For loads up to 10 kg (static) 
  • With universal mounting plate 
  • Suitable for mounting on Ø30 mm round tubes or 30x30 mm square tubes 
  • With rotary flange 
  • Vibration-resistant, lockable monitor bracket with angle adjustment of 90° in 15° increments 
  • For monitors/control units up to 25 kg (static) 
  • With universal mounting plate 
  • Suitable for mounting on Ø30 mm round tubes 
  • With ball joint 
  • Enables a swivel range of 60° 
  • For loads up to 10 kg (static) 
  • With universal mounting plate 
  • Suitable for mounting on Ø30 mm round tubes 

The following fastening options are available for the various connections: 

  • Wall bracket 
  • Profile bracket 
  • Single/double support arms 
  • Tablet holder 
  • Keyboard tray 
  • VESA 50/75 or 75/100 connecting plate 

  

Round tubes, square tubes  

Round tubes and square tubes are two different forms of hollow profiles that are used in different applications. The difference between round tubes and square tubes lies mainly in their shape and the resulting properties.    

Round tubes are, as the name implies, round hollow profiles with a uniform diameter. They are made of steel and aluminium. Round tubes offer high stability against compressive loads and are generally well suited to bearing forces in all directions. They are often used in applications such as pipework, railings, bicycle frames, building structures and other areas. 

Square tubes, on the other hand, have a rectangular or square shape with uniform side lengths. They are often made of steel and aluminium. Square tubes offer high stability against bending loads and are well suited to applications where a rectangular or square structure is required. They are often used in the construction of frames, columns, furniture, shelving, railings and many other applications. 

The choice between round and square tubes depends on the specific requirements of the application, including aesthetic preferences, load types and necessary stability. 

In addition to the two hollow profiles, the range includes suitable accessories such as square reducer sleeves or round reducer sleeves and press-in plugs.