Cap prismă lat aluminiu cu acoperire dură 02156-02-04
- Pentru diverse aplicații
- aluminiu
- Cu acoperire dură
Sales unit
118,29 €
plus sales tax
Added to your shopping cart
Designation
Prism insert
Version 1
wide
Main
material
aluminium
Surface finish
body
hard-coated
D1=Diameter
40
G=Thread
M5
H=Height
33,5
T=bore depth
14
D
max.
60
D
min.
2
D2
8,1
H1
23,4
H2
5
UNSPSC Code
31161518
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Aluminiu.
Version
cu acoperire dură.
Note
Poate fi utilizat cu suporturile 02156.
Scope of delivery
Știft filetat M5.
Drawing reference
1) Cap conic ascuțit
2) Cap conic aplatizat
3) Cap prismă îngust
4) Cap prismă lat
5) Cap plan 0°
6) Cap plan 180°
7) Cap plan 90°
2) Cap conic aplatizat
3) Cap prismă îngust
4) Cap prismă lat
5) Cap plan 0°
6) Cap plan 180°
7) Cap plan 90°
Accessory
Susține 02156.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.