text.skipToContent text.skipToNavigation
EN
Choose your language
Denumire
Mânere excentrice
Suprafața corpului de bază
electrolit lustruit
Materialul componentei
oțel inoxidabil
A1= lungimea mânerului
79,2
A=Handle length
70,4
B=Width
21,5
D=Thread
M6
H1=înălțime
22,2
B1
15
D1
16
D2
9
Dimensiune
1
Forța de strângere F kN
4
H
14,7
Hand force FH N
120
Material handle lever
stainless steel
Steel code
1.4308
Tip filet
filet interior
Travel S
1,2
UNSPSC Code
31162800
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
Description

Product description
These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material

Stainless steel A1 version:
Handle stainless steel 1.4308.
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin and stud stainless steel 1.4305.

Stainless steel A4 version:
Handle stainless steel 1.4404.
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin and stud stainless steel 1.4404.

Version
Handle electropolished or abrasive blasted.
Thrust washer, black.
Hinge pin bright.
Note
Plastics are subject to creeping under load (retardation).
Accessory
For slightly curved contact faces, a stainless steel washer 04234 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Descoperiți gama de produse norelem