text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Insert
Version 1
Smooth version
Version 2
hardened
Form
A
Main material
steel
B=Width
17
L=Length
125
B1
11
H
9,2
UNSPSC Code
31161512
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Oțel.
Version
călit și șlefuit.
Note
Inserții cu suprafață de prindere netedă forma A pentru forțe maxime de menținere.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought