text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Product description
Port strip with rapid venting. The port strip can be mounted on UNILOCK clamping stations. The port strips raise the pneumatic ports away from the base. This means that they are not covered by piles of swarf.
Clean working on the clamping station is ensured by rapid venting to the rear via the port strip.
Material
Aluminium.
Version
oxidised.
Advantages
- Port strip with rapid venting.
- No swarf covering the pneumatic plug-in ports.
- Coolants are diverted to the rear by the rapid vent.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought