Material
Sleeve 1.4305 (AISI 303 equivalent).
Ball 1.4034 (AISI 420 equivalent).
Spring 1.4310 (AISI 301 equivalent).
Thread lock nylon.
Version
Bright.
Thrust pin hardened.
Thrust pin hardened.
Show more
Show less
Spring plungers with slot and thrust pin, stainless steel, standard spring force, with thread lock – inch
from
€4.36
plus sales tax
plus shipping costs
Spring plungers with slot and thrust pin, stainless steel, light spring force, with thread lock – inch
from
€4.96
plus sales tax
plus shipping costs
Description
Material
Sleeve 1.4305 (AISI 303 equivalent).
Ball 1.4034 (AISI 420 equivalent).
Spring 1.4310 (AISI 301 equivalent).
Thread lock nylon.
Version
Bright.
Thrust pin hardened.
Thrust pin hardened.
Note
For the inch series, dimension D is in inches, all other dimensions are in mm.
Drawing reference
L2 = approx. 2x thread pitch