text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Grip lever and insert made from reinforced thermoplastic.
Bush brass or steel.
Version
Brass bright.
Steel trivalent blue-passivated.
Method of operation
When not actuated the handle is engaged, thus allowing the thread to be fastened or released. When pressed, the handle can be re-positioned and then re-engaged in the gear ring by spring force.
On request
Special versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Descoperiți gama de produse norelem