text.skipToContent text.skipToNavigation
EN
Choose your language
3 Hits

Description

Material
Housing steel plate. Wheels PA 6.
Version
Housing pressed. Swivel castor housing with 2x ball bearings in the swivel head and ball protection. Wheels with ball bearing.
Note
Wheel axle bolted.
Wheels are shock and impact proof.
Temperature range
-20 °C to +80 °C.

Descoperiți gama de produse norelem