text.skipToContent text.skipToNavigation
RO
Choose your Language

Position sensors

Intrări / Pagină
6 Products
  • Intrări / Pagină
    6 Products

    Descoperiți gama de produse norelem

    High-precision magnetic position measuring systems


    Position measuring systems for industrial measurements must provide reliable and reproducible measurement results even under extreme conditions. The linear and rotary position measuring systems from norelem do just that: they measure linear and radial positions very precisely and are not affected by vibrations or other influences. This is made possible by the special design of the position measuring systems, which operate magnetically and therefore completely without contact. They therefore not only offer high system accuracy, but are also wear-free and insensitive to disturbances.