text.skipToContent text.skipToNavigation
RO
Choose your Language
2 Nimerit

Descriere

Product description
These pedestal bearings made of extruded aluminum profile have six mounting holes and meet all the requirements placed on a housing.
Material
Aluminium.
Note
All linear ball bearings with standard installation heights can be combined with the pedestal bearings.
Accessory
Linear plain bearing 21495-01.
Linear ball bearing with plastic cage 21500.
Linear ball bearing with steel cage 21505.
Stainless steel linear ball bearing 21505-01.
Linear ball bearing, self-aligning 21510.
Linear ball bearing, self-aligning, high load rating 21515.

Other customers also bought