Knurled knob with handle thermoplastic black grey RAL 7021 06268-21CM6
- Domenii de aplicare: Construcția de mașini, fabricarea de scule, construcția de instalații, construcția de dispozitive
- Linia de produse NOVO grip este caracterizată de un design atrăgător și o formă antiderapantă
- Forma H: fără gaură transversală
- Diferite variante de culoare
Sales unit
10,25 €
plus sales tax
Added to your shopping cart
Designation
Knurled knob
Version 1
with handle
Form
H
Form definition
without transverse hole
Main
material
thermoplastic
Main
colour
black grey RAL 7021
Component
material
steel
D1=Outside diameter
40
D2=D2 (inch)
16,5
D=bore
0,25
H=Height
31
T=bore depth
10
Colour
Cap
traffic red RAL 3020
D3
10
H1
13
H2
16
L1
15
Size
1
Thread type
reamed hole
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
Description
Material
Black thermoplastic.
Bush grade 5.8 steel.
Bush grade 5.8 steel.
Version
Steel trivalent blue-passivated.
Drawing reference
Form H: without transverse hole
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.