text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Fixed castor
Version 1
without locking system
Main material
polyurethane
Component material
steel
Surface finish component
passivated
B=Rollenbreite in Zoll
2
D=Rollendurchmesser in Zoll
5
H=Gesamthöhe in Zoll
6 11/16
B1 in inch
3 3/8
B2 in inch
2 7/16
B3 in inch
4 1/2
D1 in inch
9/16
Kind of fastening
mounting plate
L inch
6 1/4
L1 in inch
5 1/4
L2 in inch
4 15/16
Permissible load lbs
3860
R in inch
2 1/2
UNSPSC Code
31161507
Wheel bearing
Ball bearing
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
Description

Material
Housing rugged welded steel construction. Wheels with grey cast iron wheel hub and Extrathane tread.
Version
The housing is a rugged welded steel construction. Dust and splash-proof. With grease nipple. Wheels with precision ball bearing.
Note
Centre pin welded in, bolted and secured. Wheel axle bolted.
Temperature range
-20 °C to +70 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Descoperiți gama de produse norelem