text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Fixed castor
Version 1
without locking system
Main material
rubber
Component material
steel
Surface finish component
galvanised, blue-passivated
B=Rollenbreite in Zoll
2
D=Rollendurchmesser in Zoll
8
H=Gesamthöhe in Zoll
9 5/8
B1 in inch
3 3/8
B2 in inch
2 7/16
B3 in inch
4 1/2
D1 in inch
9/16
Kind of fastening
mounting plate
L inch
6 1/4
L1 in inch
5 1/4
L2 in inch
4 15/16
Permissible load lbs
2755
R in inch
4
UNSPSC Code
31161507
Wheel bearing
Ball bearing
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
Description

Material
Carcasă din tablă de oțel.
Roți din cauciuc masiv elastic, de înaltă calitate.
Corp de roată din aluminiu turnat sub presiune.
Version
Housing, press-formed.
Ball bearing wheel axle bearings.
Note
Wheel axle threaded. Elastic solid rubber wheels are shock and impact resistant.
Temperature range
-20 °C to +80 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Descoperiți gama de produse norelem