- Rezistență chimică foarte ridicată la multe substanțe agresive
- Funcționare lină pe pardoseli netede
- Rezistență ridicată la abraziune
Description
Material
Housing steel plate. Wheels PA 6.
Version
Housing press formed.
Double ball bearing with ball shield in the castor head.
Double ball bearing with ball shield in the castor head.
Note
Wheel axle bolted.
Swivel castors with mounting plate.
Swivel castors with mounting plate.
Temperature range
-25 °C to +80 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.