Swivel castor without locking system rubber 95017-G1L203
- Very high chemical resistance to many aggressive substances
- Non-marking tread
- Firm and unbreakable connection between the tread and the wheel hub
Sales unit
€52.00
plus sales tax
Added to your shopping cart
Designation
Swivel castor
Version 1
without locking system
Main
material
rubber
Component
material
steel
Surface finish
component
galvanised, blue-passivated
B=Rollenbreite in Zoll
1 1/4
D=Rollendurchmesser in Zoll
5
H=Gesamthöhe in Zoll
6 5/16
A in inch
1 9/16
B1 in inch
1 3/4
B3 in inch
2 1/2
D1 in inch
5/16
Kind of fastening
mounting plate
L
inch
3 5/8
L1 in inch
3 1/6
L2 in inch
2 3/4
Permissible
load
lbs
660
R in inch
4 1/16
UNSPSC Code
31161506
Wheel
bearing
Ball bearing
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
Description
Material
Housing steel plate.
Wheels with thermoplastic rubber tread.
Wheel body polypropylene.
Wheels with thermoplastic rubber tread.
Wheel body polypropylene.
Version
Housing pressed. Swivel castor housing with 2x ball bearing in swivel head. Wheels with ball bearing.
Note
Wheel axle threaded. Swivel castors with mounting plate. Wheels grey, non-marking.
Temperature range
-20 °C to +60 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.