text.skipToContent text.skipToNavigation
EN
Choose your language
Denumire
Falcă de prindere
Varianta 1
neted
Varianta 2
teșit
Formă
B
Materialul corpului de bază
oțel inoxidabil
B=lățime
35
H=înălțime
14,4
L=lungime
6
B1
21
Corp bază cheie din oțel
1.4021
D
M5
H1
7
H3
12,4
L3
1,5
UNSPSC Code
31161507
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Oțel inoxidabil.
Note
Exchange jaw plates for the precision vice 33225-10.

Form A: jaw plate set consisting of a prism jaw and a stepped jaw.
Form B: stepped jaws.
Form C: prism jaws with stop pin.
Scope of delivery
Forma A: 1 falcă prismatică și 1 falcă în trepte.
Forma B: 1 falcă în trepte.
Forma C: 1 falcă prismatică cu știft opritor.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought