text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Toggle clamp
Version 1
heavy-duty version
Version 2
horizontal foot
Product type
fixed clamping spindle
Main material
steel
Surface finish body
hardened and passivated
Component material
plastic
Component colour
red
L=Length
146,2
M=clamping spindle
M12x100
A
30
A1
50
A2
10
B
60
B1
88
B3
12
B5
6
C
58
C1
30
Clamping force F3 N
1400
D
8,3
Grip type toggle clamp
vertical
H
252
Hand force FH N
500
L1
61,1
Opening angle of handle
125°
Opening angle of holding arm
180°
Retaining force F1 N
12000
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Oțel.
Version
Oțel întărit și pasivat.
Mâner din plastic rezistent la ulei.
Accessory
05240
05241
05885-01
05280
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought