text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Push-pull clamp
Version 1
Standard
Main material
steel
Surface finish body
galvanised
Component material
plastic
Component colour
red
L=Length
140,5
A
35
A1
90,2
A2
10,5
B
41
B1
56
B5
3
C1
24,6
Clamping force F1 N
1000
D
5,5
D1
10,9
H
81,5
Hand force FH N
50
L1
50,3
L2
25,4
M
M8x50
Opening angle of handle
180°
Retaining force F2 N
1350
Travel S
32
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
Description

Material
Oțel sau oțel inoxidabil A2.
Version
Oțel zincat.
Oțel inoxidabil netratat.
Mâner din plastic rezistent la ulei.
Note
Dispozitivele de tensionare se blochează când mânerul este în poziția „închis”.
Prin urmare, acestea pot fi utilizate doar la compresie.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought