text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Grip rod
Form
A
Form definition
Ball knob
Main material
stainless steel
Surface finish body
bright
Component material
thermoset
Surface finish component
high-gloss polished
Component colour
black
D1=Thread
M6
D=diameter
8
L=shaft length
35
D2
20
L1
9
L2
18
Steel code
1.4305
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
Description

Material

Butoane Duroplast PF 31.

Tijă oțel sau oțel inoxidabil 1.4305.

Version
Duroplast negru, foarte lustruit.
Oțel brunat, albastru pasivat sau oțel inoxidabil decapat.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought