text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Grip rod
Form
C
Form definition
Tapered knob
Main material
steel
Surface finish body
blue-passivated
Component material
thermoset
Surface finish component
high-gloss polished
Component colour
black
D1=Thread
M8
D=diameter
10
L=shaft length
100
D2
25
L1
13
L2
38
Steel code
1.0715
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
Description

Material

Butoane Duroplast PF 31.

Tijă oțel sau oțel inoxidabil 1.4305.

Version
Duroplast negru, foarte lustruit.
Oțel brunat, albastru pasivat sau oțel inoxidabil decapat.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Descoperiți gama de produse norelem