Grip rod steel black oxidised 06360-610X65
- Domenii de aplicare: Inginerie mecanică, fabricarea de scule, industria mobilei, construcții metalice
- Variantă: din oțel sau oțel inoxidabil
- Utilizabil universal
Sales unit
5,14 €
plus sales tax
Added to your shopping cart
Designation
Grip rod
Form
E
Form definition
Taper grip
Main
material
steel
Surface finish
body
black oxidised
Component
material
thermoset
Surface finish
component
high-gloss polished
Component
colour
black
D1=Thread
M8
D=diameter
10
L=shaft length
65
D2
23
L1
13
L2
61
Steel code
1.0715
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
Description
Material
Knobs thermoset PF 31.
Rod steel or stainless steel 1.4305.
Version
Thermoset black, high-gloss polished.
Steel black oxidised, blue passivated or bright stainless steel
Steel black oxidised, blue passivated or bright stainless steel
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.