text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Clamping lever
Main material
zinc
Surface finish body
plastic-coated
Main colour
ruby red RAL3003
Component material
stainless steel
Surface finish component
bright
A1=Handle length
47
A=Handle length
40
H3=handle height
31
L=thread length
20
X=thread
M5
B
7
D
10
D1
13
D2
14
H
24,5
H1
4
H2
14,5
H4
34
No. of teeth
16
Size
1
Thread type
external thread
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
Description

Material

Pârghie mâner din zinc turnat sub presiune conform DIN EN 12844.

Piese din oțel inoxidabil 1.4305..

Version
Manetă acoperită cu plastic.
Piese din oțel lucios.
Note
Furnizată ca standard:
portocaliu RAL 2004, roșu rubin RAL 3003, argintiu metalic.

Dacă L ≥ 60 mm, lungimea firului este de 60 mm.
On request
Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought