Clamping lever with safety function plastic black grey RAL 7021 06613-11-2061X30
- Protecție împotriva deschiderii sau închiderii accidentale
- Contur mâner închis fără margini perturbatoare
Sales unit
€6.34
plus sales tax
Added to your shopping cart
Designation
Clamping lever
Version 1
with safety function
Main
material
plastic
Main
colour
black grey RAL 7021
Component
material
steel
A1=Handle length
75
A=Handle length
65,2
H3=handle height
41,9
L=thread length
30
X=thread
M6
B
10,5
D
13,5
D1
18,8
D2
19,5
H
27,4
H1
5,5
H2
20,7
H4
38
No. of
teeth
12
Size
2
Thread type
external thread
UNSPSC Code
31161600
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
Description
Product description
Clamping levers with safety function prevent changes in the locking point through accidental opening or closing.
In the default position, the lever can be freely rotated and has no connection to the clamping point. The grip lever only engages when pushed down and the clamp can the loosened or tightened.
A spring sets the lever automatically into the default position when released.
In the default position, the lever can be freely rotated and has no connection to the clamping point. The grip lever only engages when pushed down and the clamp can the loosened or tightened.
A spring sets the lever automatically into the default position when released.
Material
Grip lever and insert made from reinforced thermoplastic.
Threaded pin steel.
Threaded pin steel.
Version
Steel trivalent blue-passivated.
Advantages
Protection against accidental opening or closing.
Closed grip contour without protruding edges.
Closed grip contour without protruding edges.
On request
Special versions.
Drawing reference
1) flat point DIN EN ISO 4753
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.