Knurled knob thermoplastic black grey RAL 7021 06267-21057
- Manevrare sigură datorită roții zimțate cu formă ergonomică
- Domenii de aplicare: Construcția de mașini, fabricarea de scule, construcția de instalații, construcția de dispozitive
- Posibilități versatile de aplicare
- Diferite variante de culoare
Sales unit
3,23 €
plus sales tax
Added to your shopping cart
Designation
Knurled knob
Form
K
Main
material
thermoplastic
Main
colour
black grey RAL 7021
Component
material
stainless steel
D1=Outside diameter
40
D=Thread
M5
H=Height
31
T=thread depth
10
Colour
Cap
colza yellow RAL 1021
D2
16,5
H1
13
Size
1
Thread type
internal thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
no
~ PFAS substance/s
C28H23F3N6
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Thermoplastic, black grey.
Bush and screw stainless steel 1.4305.
Version
Stainless steel bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.