text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Disc handwheel
Version 1
reamed hole
Product type
revolving grip
Main material
aluminium
Main colour
black powder-coated
Component material
thermoset
D1=Outside diameter
100
D2=Fastening hole
10H7
L3=height
34
D3
31
L1
17
UNSPSC Code
31162803
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
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Roată de mână cu disc din aluminiu.
Mâner cilindru Duroplast PF 31-DIN 7708, negru, parte osie din oțel galvanizat.
Version
Vopsit în câmp electrostatic în negru.
Jantă de roată întoarsă.
On request
Butuci cu locaș pătrat.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought