text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Weld-on plate
Version 1
heavy duty series
Version 2
long
DIN
DIN 3015-2
Main material
steel
Surface finish body
zinc-nickel coated
B=Width
30
G=Thread
M10
L=Length
125
D3
18
D4
13
H
8
L1
45
L2
97
S
8
Size
2
Suitable for DIN 3015-2 heavy series
size 2
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
Description

Material
Oțel.
Version
fosfatat sau cu strat de acoperire zinc-nichel.
Note
Plăci de sudură lungi, pentru coliere de prindere DIN 3015 Partea 2, serie grea.

Aceste plăci de sudură pot fi prinse prin sudură sau fixate cu șuruburi.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought