text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Socket head screw
Version 1
with hexagon socket
Version 2
low head
DIN
DIN 6912
Product type
screw
Main material
stainless steel A4
Surface finish body
bright
D=Thread
M4
L=Length
25
SW=key width
3
D1
2
DK
7
Grade
70
K
2,8
Kind of fastening
hexagon socket
Lg max.
11
Ls min.
7,5
T
1,48
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
Description

Material
Oțel inoxidabil A2 sau oțel inoxidabil A4.
Version
Oțel inoxidabil A2-70, gol.
Oțel inoxidabil A4-70, gol.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought