Șurub cilindric cu locaș hexagonal oțel electro zinc-plated 07160-516X35
Sales unit
1,36 €
plus sales tax
Added to your shopping cart
Designation
Socket head screw
Version 1
with hexagon socket
DIN EN ISO
DIN EN ISO 4762
Product type
screw
Main
material
steel
Surface finish
body
electro zinc-plated
D=Thread
M16
G=thread / for thread
M16
L=Length
35
SW=key width
14
DK
24
Grade
10.9
K
16
Kind of fastening
hexagon socket
Lg
max.
6
Ls
min.
0
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
Description
Material
Oțel.
Version
Oțel cu clasa de rezistență 8.8, lucios (negru) sau galvanizat cu zinc.
Oțel cu clasa de rezistență 10.9, lucios (negru) sau galvanizat cu zinc.
Oțel cu clasa de rezistență 12.9, lucios (negru).
Oțel cu clasa de rezistență 10.9, lucios (negru) sau galvanizat cu zinc.
Oțel cu clasa de rezistență 12.9, lucios (negru).
Note
M18 as per DIN 912.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.