Șurub cilindric cu locaș hexagonal oțel gol (negru) 07160-206X45
Sales unit
0,36 €
plus sales tax
Added to your shopping cart
Designation
Socket head screw
Version 1
with hexagon socket
DIN EN ISO
DIN EN ISO 4762
Product type
screw
Main
material
steel
Surface finish
body
bright (black)
D=Thread
M6
G=thread / for thread
M6
L=Length
45
SW=key width
5
DK
10
E
5,72
Grade
12.9
K
6
Kind of fastening
hexagon socket
Lg
max.
21
Ls
min.
16
T
3
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
Description
Material
Oțel.
Version
Oțel cu clasa de rezistență 8.8, lucios (negru) sau galvanizat cu zinc.
Oțel cu clasa de rezistență 10.9, lucios (negru) sau galvanizat cu zinc.
Oțel cu clasa de rezistență 12.9, lucios (negru).
Oțel cu clasa de rezistență 10.9, lucios (negru) sau galvanizat cu zinc.
Oțel cu clasa de rezistență 12.9, lucios (negru).
Note
M18 as per DIN 912.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.