text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Socket head screw
Version 1
with hexagon socket
DIN EN ISO
DIN EN ISO 4762
Product type
screw
Main material
steel
Surface finish body
bright (black)
D=Thread
M10
G=thread / for thread
M10
L=Length
45
SW=key width
8
DK
16
E
9,15
Grade
12.9
K
10
Kind of fastening
hexagon socket
Lg max.
13
Ls min.
5,5
T
5
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
Description

Material
Oțel.
Version
Oțel cu clasa de rezistență 8.8, lucios (negru) sau galvanizat cu zinc.
Oțel cu clasa de rezistență 10.9, lucios (negru) sau galvanizat cu zinc.
Oțel cu clasa de rezistență 12.9, lucios (negru).
Note
M18 as per DIN 912.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought