Șurub cilindric cu locaș hexagonal oțel inoxidabil A4 lucios 07160-606X20
Sales unit
0,47 €
plus sales tax
Added to your shopping cart
Designation
Socket head screw
Version 1
with hexagon socket
DIN EN ISO
DIN EN ISO 4762
Product type
screw
Main
material
stainless steel A4
Surface finish
body
bright
D=Thread
M6
L=Length
20
SW=key width
5
DK
10
Grade
70
K
6
Kind of fastening
hexagon socket
Lg
max.
3
Ls
min.
0
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
Description
Material
Oțel inoxidabil A2 sau oțel inoxidabil A4.
Version
Oțel inoxidabil A2-70, gol.
Oțel inoxidabil A4-70, gol.
Oțel inoxidabil A4-70, gol.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.