Hexagon head bolt Hygienic Usit® stainless steel polished 07170-20-12X30
- Sistem cu șurub certificat EHEDG
- Dimensiunea M4 - M16
- Oțel inoxidabil 1.4404
- Instalare și înlocuire ușoară a garniturii și șaibei
Sales unit
16,48 €
plus sales tax
Added to your shopping cart
Designation
Hexagon head bolt
Version 1
Hygienic Usit®
Form
A
Form definition
low head, without shank
Product type
screw
Main
material
stainless steel
Surface finish
body
polished
D=Thread
M12
L=Length
30
SW=key width
18
D1
26,6
K
11,5
Kind of fastening
hex head
Packaging type
packaged individually
R
0,9
Steel code
1.4404
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
Description
Product description
A cavity-free seal can only be assured in combination with the Hygienic USIT® seal and shim washer. The polished screws have a surface finish of Ra < 0.8 µm. Furthermore, internal transitions have an angle > 135°, which minimises the adhesion of dirt particles and ensures easy cleaning.
Hex head bolts with low head for Hygienic USIT® seal and shim washers are ideal for fastenings in sterile areas and also conform to EHEDG regulations, which is confirmed with the relevant certificate.
Hex head bolts with low head for Hygienic USIT® seal and shim washers are ideal for fastenings in sterile areas and also conform to EHEDG regulations, which is confirmed with the relevant certificate.
Material
Stainless steel 1.4404.
Version
Polished.
Note
The EHEDG certificate is only valid when a specifically matched Hygienic USIT® seal and shim washer 07300-03 is used.
Accessory
Hygienic USIT® sealing and shim washer 07300-03.
Hexagon cap nut with collar 07280-10.
Plier wrench with protective jaws 06661-15.
Hexagon cap nut with collar 07280-10.
Plier wrench with protective jaws 06661-15.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.