Șurub cu cap înecat cu locaș hexagonal oțel gol (negru) 07175-306X10
- -
- oțel
- Clasa de rezistență 8.8 sau 10.9
- Netratat (negru) sau zincat galvanic
Sales unit
0,48 €
plus sales tax
Added to your shopping cart
Designation
Countersunk screw
Version 1
with hexagon socket
DIN EN ISO
DIN EN ISO 10642
Product type
screw
Main
material
steel
Surface finish
body
bright (black)
D=Thread
M6
G=thread / for thread
M6
L=Length
10
SW=key width
4
D1
12
D1
max.
12,16
Grade
10.9
K
3,3
K max.
3,72
Kind of fastening
hexagon socket
Lg
max.
2
Ls
min.
0
T
2,5
T
max.
2,5
Thread type
full thread
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
Description
Material
Oțel.
Version
Oțel cu clasa de rezistență 8.8, lucios (negru) sau galvanizat cu zinc.
Oțel cu clasa de rezistență 10.9, lucios (negru) sau galvanizat cu zinc.
Oțel cu clasa de rezistență 10.9, lucios (negru) sau galvanizat cu zinc.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.