Hexagon nut with clamping element steel electro zinc-plated 07213-224
- Mecanism de blocare cu forță radială de blocare pentru a împiedica slăbirea piuliței
- Interval de temperatură: -50 °C până la +120 °C
Sales unit
6,93 €
plus sales tax
Added to your shopping cart
Designation
Hexagon nut
Version 1
with clamping element
Version 2
high form
DIN
DIN 982
Product type
nut
Main
material
steel
Surface finish
body
electro zinc-plated
Component
material
polyamide
D=Thread
M24
G=thread / for thread
M24
H=Height
28
SW=key width
36
E
39,55
Grade
8
Kind of fastening
hex head
M
20,2
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
Description
Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel electro zinc-plated.
Stainless steel A2, bright.
Stainless steel A4, bright.
Stainless steel A2, bright.
Stainless steel A4, bright.
Note
When the nut is screwed onto the thread, the plastic ring is plastically and elastically deformed. The elastic part causes a radially acting, frictional lock that prevents the nut loosening.
The plastic thread lock is only effective when the hex nut is completely on the screw. The length of the screw should be selected so that at least two threads protrude from the nut.
Due to the plastic deformation of the thread lock, this hex nut may only be used once.
The maximum nut height H max. is shown in the table.
M4 as per DIN EN ISO 7040.
The plastic thread lock is only effective when the hex nut is completely on the screw. The length of the screw should be selected so that at least two threads protrude from the nut.
Due to the plastic deformation of the thread lock, this hex nut may only be used once.
The maximum nut height H max. is shown in the table.
M4 as per DIN EN ISO 7040.
Temperature range
-50°C to +120°C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.