text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Hexagon nut
Version 1
low form
Version 2
RH thread
DIN
DIN 439
ISO
ISO 4035
Product type
nut
Main material
steel
Surface finish body
black oxidised
D=Thread
M6
G=thread / for thread
M6
H=Height
3,2
SW=key width
10
E
11,05
Kind of fastening
hex head
Thread type
right-hand thread
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
Description

Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 04, electro zinc-plated or black oxidised.
Stainless steel A2, bright.
Stainless steel A4, bright.
Note
These hexagon nuts are used in screw connections exposed to limited loads, e.g. as a locknut for clevis joints or rod ends.
The maximum nut height H max. is shown in the table.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought